menu

Leviton Home Solutions

White

Purchasing Options

 
← Back

Decora® Digital Switch

Part Number DDS15-W (White)

A combination switch, 24 hour programmable timer and sleep (countdown) timer with Bluetooth technology to wirelessly control lights using a smartphone or tablet within a 30-foot* range without the need of a hub, gateway or internet connection.

  • Flexibility to program timed events for everyday activities or to create a lived-in look while away
    – Ability to program weekdays, weekends or any combination of days at set or random times
    – Astronomical clock, automatically set through connection with smart device, adjusts to local sunrise and sunset times
  • Countdown sleep timer can be set for up to 12 hours
  • 1800W Incandescent (120V), 15A Fluorescent (120V), 6A Fluorescent (277V), 5A, 600W LED/CFL (120V) 15A Resistive (120V), 1/2 HP Motor (120V)
  • Single Pole or 3-Way control with the DD0SR Decora Digital remotes (sold separately)
  • Neutral wire required for installation
  • California Title 24 Compliant

*30-foot Bluetooth range: Range may vary depending on specific conditions of installation, configuration of walls, obstacles and other factors.

 

Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page