menu

Leviton Home Solutions

Purchasing Options

 
← Back

Decora Smart™ Wi-Fi 1000W Dimmer

Part Number DW1KD-1BZ

Wi-Fi 1000W Universal LED/Incandescent Dimmer

Easily replace your existing single pole or multi-way dimmer with the new Leviton 1000W Universal LED/Incandescent Decora Smart Wi-Fi Dimmer to allow control from anywhere. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button push. Create schedules, scenes, and customize your experience with adjustable fade rates, maximum/minimum illumination levels, and more if desired. Add an Amazon Alexa device to use voice commands like, “Alexa, dim dining room lights to 33%”. Leverages the Leviton Decora form factor with matching color change kits, multi-way devices, wallplates and more. Rated for dimmable LED and CFL loads up to 450W, incandescent loads up to 1000W, or fluorescent loads up to 1000VA, neutral wire required. A five year limited warranty supports Leviton Decora Smart Wi-Fi products.

  • Control your lights from anywhere using the free my Leviton app for iOS and Android, no hub required
  • Amazon Alexa products provide voice control: “Alexa, turn on living room lights”. (Echo, Tap, and Dot sold separately)
  • Integrate with IFTTT, utilize auto-shutoff in closets, hallways and bathrooms; plus engage home vs. away to enact randomization of lighting control
  • Simplify control of your home – automate based on time schedule or Sunrise/Sunset, easily group your devices into rooms, and create lighting scenes
  • Rated for dimmable LED and CFL loads up to 450W, incandescent loads up to 1000W, or fluorescent ballast loads up to 1000Va
  • Facilitates multi-location (3-way) dimming using up to 4 remote units (DD0SR-1Z and DD0SR-DLZ)
  • Wall Plate not included
Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page