Leviton Home Solutions

Purchasing Options

← Back

Decora Smart™ Wi-Fi Plug-In Dimmer

Part Number DW3HL-1BW

Start automating and controlling your plug-in lamps using the Decora Smart Wi-Fi Plug-in Dimmer. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button push. Create schedules, scenes, and customize your experience as desired. Add an Amazon Alexa device to use voice commands like, “Alexa, turn the table lamp to 65%”. Rated for LED and CFL loads up to 100W and incandescent loads up to 300W, no new wiring required. A five year limited warranty supports Leviton Decora Smart Wi-Fi products.

  • Control your lights from anywhere using the free My Leviton app for iOS and Android, no hub required
  • Amazon Alexa products provide voice control: “Alexa, turn on living room lights”. (Echo, Tap, and Dot sold separately)
  • Integrate with IFTTT, utilize auto-shutoff in closets, hallways and bathrooms; plus engage home vs. away to enact randomization of lighting control
  • Simplify control of your home – automate based on time schedule or sunrise/sunset, easily group your devices into rooms, and create lighting scenes
  • Five Year Limited Warranty and over 110 years of experience. Leviton stands behind our high-quality advanced solutions
  • Rated for LED and CFL loads up to 100W and incandescent loads up to 300W
  • Wall Plate not included
Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page