Leviton Home Solutions

Black Brown Gray Ivory LightAlmond White

Purchasing Options

← Back

Dual Function AFCI/GFCI Outlet

Part Number AGTR1-E (Black) AGTR1 (Brown) AGTR1-GY (Gray) AGTR1-I (Ivory) AGTR1-T (Light Almond) AGTR1-W (White)

Dual Function AFCI/GFCI Outlets help protect your home and family from electrical fires resulting from arc-faults (AFCI) and shock resulting from ground faults (GFCI). If either is detected the device will trip, alerting you so you can investigate further.

  • Helps protect against electrical fires resulting from arc-faults and from shock resulting from ground faults
  • Can be used to meet National Electrical Code® (NEC®) requirements for AFCI and GFCI protection in residential kitchens and laundry areas
  • Periodically conducts an automatic internal test to confirm that GFCI protected power is available
  • Convenience of in-room test and reset with buttons on the face of the device
  • Can be used as a replacement for ungrounded outlets
  • Patented lockout action prevents reset if device is damaged and cannot respond to an arc-fault or ground fault
  • Easy to install; fits in a standard wall box
  • Tamper-resistant to meet NEC requirements for child safety
  • Use with Decora® wall plate, sold separately
Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page