menu

Leviton Home Solutions

Purchasing Options

 
← Back

Hi-Fi 2 4-Zone Distributed Audio System

Part Number 95A00-3

The Leviton 95A00-3 Hi-Fi 2 4-Zone audio system provides the ability for users to have complete control over the audio distribution in their home. When users connect A/V sources to the Hi-Fi 4-zone controller they gain the ability to interact with and distribute audio throughout their home, seamlessly. Users can interact with the 4-Zone audio controller through the included 4 Volume Source Controls (VSCs) or by using the free iOS app for iPad, iPod Touch, and iPhone. An in-wall touchscreen can also be integrated into a Leviton automation system.

Control your home’s audio

The Leviton 95A00-3 Hi-Fi 2 4-Zone comes with the devices needed to accommodate 4 sources of audio input. Audio Sources can be connected directly to your 4-Zone amplifier using a 3.5 mm audio cable (great for audio racks/closets) or through the Hi-Fi 2’s remote interface modules using Cat5 (internet) cable, allowing you to share music regardless of where it lives. Once devices are connected, users then distribute audio through in-wall or in-ceiling speakers connected to the Hi-Fi 2 network and control the audio easily with the included Volume Source Controls or the free iOS app.

Remote interface Modules (RIM)

The Leviton Hi-Fi 2 4-Zone package contains 2 remote interface modules (RIMs). Connecting a RIM to your Hi-Fi 2 network, through Cat 5 cable, enables users to easily add audio components using a standard 3.5mm audio cable. In addition, RIMs can also serve as your audio distribution points. Using the 3.5mm audio cable any audio distributor (televisions, receivers, disc changers, computers, etc.) can be connected to your Hi-Fi 2 network. Up to four Remote Input Modules can be connected to the 95A00-3 (two are included). Optional Bluetooth Remote Input Modules can be used to share streaming or stored music on a smartphone or tablet.

Volume Source Control (VSC)

The Leviton Hi-Fi 2 4-Zone package also contains 4 Volume Source Control modules (VSCs). This unit serves as a remote dashboard allowing users to control volume, power, source, and audio settings (bass, treble, balance, etc.). The VSC connects with your Hi-Fi 2 network through the use of a Cat5 cable and comes with a wireless remote to conveniently control your audio system. The OLED screen on the VSC gives a clear display for selecting your audio source and navigating your audio options. The VSC was designed to give users all the functionality of a larger in-wall touch screen display and deliver it in a more convenient way that can be discreetly mounted in a single gang enclosure.

Expandable Control

Leviton’s Hi-Fi 2 Bluetooth Remote Input Modules (BRIMs) (Not Included) allow wireless music sharing from a tablet, smartphone, or laptop. When connected to a Leviton automation system, you add the ability to schedule your audio based on time or activity. Users could automatically turn the outdoor audio down to 20% after 10PM, or wake up to news radio every morning at 6AM.

What’s in the Box

The Leviton 95A00-3 Hi-Fi 2 4-Zone incudes: 1 Hi-Fi 2 4 Zone controller, 1 Hi-Fi 2 amplifier (built into the distribution board), 2 Remote Input Modules (RIM), 4 Volume Source Control unit (VSC), 1 wireless controller for operating VSC unit, and 1 external power supply.

Leviton 95A00-3 Hi-Fi 2 4-Zone at a Glance:

  • Share every audio source with up to 4 rooms using built-in speakers (not included)
  • VSCs and RIMs make connecting and controlling audio convenient and neat
  • Integrate with an automation system for more control
  • Turn any iOS device into an inclusive audio controller.
Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page