menu

Leviton Home Solutions

Black

Purchasing Options

 
← Back

Intercom Door Station with Metal Backbox

Part Number INDS-001 (Black)

The INDS-001 Intercom Door Station works with Omni security & automation system and allows streaming audio and video communications with other SIP compliant devices, such as Leviton OmniTouch 7 touchscreens, via third-party SIP servers. It features a configurable relay that can be used to control a gate or an electric lock. Guests can press the call button which will ring the programmed touchscreens. The individual inside the building can answer or reject the call. Once connected, the IP camera from the door station will display live footage of the area on up to four selected touchscreens. Additionally, a homeowner or employee can utilize an on-screen activate button to remotely unlock a door or gate and allow the guest inside.

  • Integrated wide angle IP camera
  • Capacitive touch call button
  • Electric lock switch with remote unlock option
  • Works on an Ethernet network
  • SIP communication protocol – Connects to required third party SIP server
  • Power supply over Ethernet – PoE
  • Integrated web server for configuration
  • Built-in speaker and microphone
  • Adjustable speaker volume and microphone sensitivity
  • Flush mount with metal Backbox
  • Water resistant IP65 front panel
  • Temperatures range: -10 °C to 60 °C

 

Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page