menu

Leviton Home Solutions

Purchasing Options

 
← Back

OmniPro II Security & Automation System

Part Number 20A00-8

The OmniPro II is Leviton’s flagship comprehensive security & automation control system. Boasting the largest feature set, it can control the maximum number of devices and is designed to provide security and automation for large residences and small commercial installations such as restaurants, offices, and franchise locations. In addition to connections for security devices, thermostats, light switches, surveillance cameras, telephone and backup battery, the OmniPro II features five built-in serial ports for connection to third party control devices for irrigation, telecom, A/V, and window covering controls. Omni controllers can detect intrusion, smoke and fire, carbonmonoxide, water, vehicles, motion, and other hazards with wired or wireless sensors. The OmniPro II is the only Omni family controller that can connect to non-Leviton distributed audio systems (the Omni IIe and Omni LTe can control Leviton’s Hi-Fi 2 distributed audio systems). Foreign language versions available: Arabic (AR), Catalan (CAT), Simplified Chinese (CHS), Traditional Chinese (CHT), French (FR), German (GER), Hebrew (HE), Italian (IT), Portuguese (POR), Russian (RU), Latin American Spanish (SPA), and European Spanish (SPE).

  • OmniPro II controller on structured wiring enclosure mounting plate, RJ31X cord & jack, manuals, accessory kit, wiring diagram for the enclosure door
  • Use a tablet or smartphone app with zero monthly fees inside or outside the home to turn on lights, turn down the TV volume, or adjust the temperature
  • Supports up to 176 zones of security, 64 thermostats, 31 rooms for lighting control (250 lights), and 16 access control readers
  • UL Listed, CP-01 compliant security and fire systems for residential installations and UL Listed for security in commercial installations

Accessories:
16 Zone 16-Output Expansion Board
8-Relay Module
Two-Way Voice
Universal Mounting
Serial Interface Module
Wireless Receiver for GE Interlogix
16 Zone Hardwire Expander

Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page