menu

Leviton Home Solutions

White Black

Purchasing Options

 
← Back

OmniTouch 7 Touchscreen

Part Number 99A00-1 (White) 99A00-2 (Black)

 The award-winning capacitive touch, glass front Touchscreen from Leviton offers total control over your home or business. This Power over Ethernet (PoE) device features a 7” high resolution interace for control of your security system, thermostats, light switches, surveillance cameras, door locks, irrigation, shades, distributed audio, and much more. This model, the 99A00-1, features a white background behind glass. The 99A00-2 is available with a black background. Designed for use with the OmniPro II, Omni IIe, and Omni LTe automation systems. User-selectable languages include English, Spanish, French and Italian.

Keep People and Property Safe

Arm or Disarm your Leviton security system and automatically adjust lights, temperature, A/V, window coverings and more. Alert emergency personnel with the simple push of police, fire, and emergency quick buttons. Quickly check whether all doors are locked and either unlock or lock any door from one menu. View an event log to determine when doors were unlocked or who disarmed the security systems. Monitor crisp live IP surveillance video footage without any additional hardware. MJPEG and JPEG IP Cameras can be viewed, as well as analog with an analog to IP converter. Ensure your safety: the quick glance LED on the top right corner is green when security is disarmed and red when armed.

Save Energy and Maintain Comfort

Tap a light bulb icon to turn it to 100% or utilize slider bars to adjust lighting load levels from 0 to 100%. As you dim or brighten a light using a smart switch, the touchscreen can react in real-time to reflect the precise percentage. Scroll to the right to see dozens of lighting loads whether Z-Wave, ZigBee, UPB, and more protocols. Or dial into a specific room and only view lighting loads in that immediate area. Enact scenes to easily adjust multiple lighting levels for various activities and tasks. You can access up to 64 thermostats including humidity settings, fans, and system setpoints. Additionally, you can control irrigation, ventilation, and window coverings.

Distributed Audio

Connect Leviton’s Hi-Fi 2 Distributed Audio System or a compatible system from a Connectivity Partner. Control the audio source including volume in every room in the house or commercial building for comprehensive control. The main page provides a run-down of all rooms, and if they’re activated, shows the volume level. Click a room or zone to control the audio source being played in that area and to adjust volume or see meta-data from a Leviton iPod Dock.

Advanced Technical Features

A smart light sensor allows automatic dimming of the display backlight based upon lighting changes throughout the day. Since the device is PoE and connects using a single Cat5e or Cat6 cable, firmware updates can be sent via Ethernet.

Award-Winning Design

The OmniTouch 7 was awarded Best Human Interface of the Year at the 2014 Consumer Electronics Show. Additionally, it was awarded the EXC!TE award by Technology Integrator magazine. Most recently, it was honored with the Product of the Year for Controllers and Relays by Electrical Constructing & Maintenance magazine (EC&M) as well as the NECA Showstoppers Blue Ribbon (National Electrical Contractors Association).

Leviton OmniTouch 7 PoE Touchscreen At a Glance:

  • Compatible with: Omni, BitWise, Gateway
  • Monitor and control security, energy, and entertainment settings.
  • Easy to retrofit in existing residential or commercial applications.
  • Designed for use with OmniPro II, Omni IIe, and Omni LTe automation systems.
  • Available in black or white (99A00-1 White, 99A00-2 Black).
  • User selectable language including English, French, Spanish, and Italian.
  • Place in a foyer, office, or bedroom for comprehensive control over your property.
Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page