menu

Leviton Home Solutions

Gold

Purchasing Options

 
← Back

Tamper-Resistant Floor Box Receptacle

Part Number 5249-TFB (Gold)

15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Single Receptacle, Tamper-Resistant, Straight Blade, Floor Box Receptacle Assembly, Brass Floorplate & Screw Cap, Back & Side Wired, Steel Strap – Ivory

  • UL Listed 3½” deep electrical box
  • Tamper-Resistant Receptacle meets NEC Article 406.12 requirements
  • Plate gasket and rubber O-ring combine to seal out moisture and air-borne particles
  • Heavy duty specification grade receptacle
  • Single receptacle is ideal for applications that require a dedicated circuit
  • Brass plate and screw cap resist abuse and prevent foreign contaminants from entering device
Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page