menu

Leviton Home Solutions

Black

Purchasing Options

 
← Back

Twist and Mount Patch Panel

Part Number 476TM-624 (Black)

The Leviton Twist & Mount Patch Panel makes it easy to centralize and manage data/networking connections in the Structured Media™ Center.  Connect up to 24-port for whole-house needs. Integrated port labeling provides easy identification of the network organization.

Twist & Mount Patch Panels at a Glance

  • Compact Design
  • Simple Installation
  • Voice and Data Compatible
  • Retention Force Technology
  • Port Identification Labeling

Key Features

Compact Design

Leviton Twist & Mount Patch Panels support high-density, component-rated patching. The low-profile design provides ample room for patch cord bend radii, avoiding stress or damage to patched cables. Available in 12- and 24-port versions.

Simple Installation

Twist & Mount Patch Panels support simple installation, allowing installers to use the built-in cable relief feature to maintain cable positioning during termination. The four front-mounted hooks and spacers provide easy suspension of the panel during the punchdown phase. The installer then simply twists and mounts the panel into place using installed push-lock pins.

Voice and Data Compatible

Panels are compatible with Cat 5e or Cat 6 cabling, supporting a wide range of voice and data applications. Cat 5e ports meet all requirements of high-speed data applications, while Cat 6 ports are designed for use in high bandwidth applications such as Gigabit Ethernet.

Retention Force Technology

Leviton Retention Force Technology provides unmatched resilience and reliability. The polymer spring inside each port supports tines and increases their durability, returning tines to pre-stress positions and protecting against damage. This patented feature adds increased longevity to the port, and can save on costly repairs or replacements.

Port Identification Labeling

Port identification labels are provided for easy identification and tracking of phone or data ports. Dome labels clearly indicate category rating.

Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page