menu

Leviton Home Solutions

White

Purchasing Options

 
← Back

Video Surveillance

Part Number 68A11-1 (White)

 The Leviton Indoor/Outdoor IP Camera provides the ability to view live surveillance footage on a smartphone, tablet or the Leviton OmniTouch 7 Touchscreen when coupled with an Omni automation system. Full high definition recording at 1080p at up to 30 frames per second. The camera’s built-in web server, even as a stand-alone device, allows users to view live and recorded video from a PC and have video frames sent by email or uploaded to an FTP site when motion is detected in an area. Video can also be recorded to a Micro SD card or a PC. The high-resolution Leviton camera offers many advanced features including the capability to simultaneously dual stream H.264 and MJPEG video. For enhanced viewing capabilities, the camera automatically switches to black and white at night. The camera is suitable for outdoor use and rated IP66, featuring weatherproof housing and an operational temperature between 14 degrees Fahrenheit (F) and 122 degrees F.

  • Camera provides MJPEG real time streaming and H.264 main profile codec for a high resolution digital broadcast
  • Built-in web server and network interface makes camera accessible from anywhere with a network connection
  • Power over ethernet (IEEE 802.3af) feature reduces cost of cabling and installation
  • Weatherproof dongle cable for outdoor use
Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page