menu

Leviton Home Solutions

Purchasing Options

 
← Back

Vizia RF + 15A Scene Capable Switch

Part Number VRS15-1LZ

The Vizia RF + family of products captures the essence of “smart” lighting control with its embedded Z-Wave radio frequency technology and stylish form factor that is compatible with Leviton’s hallmark Decora design. Robust features like Zone Control, Scene Control and Timed Events give you one-touch control of your home’s lighting and any Z-Wave enabled device. Zone Control is your key to controlling multiple light sources in many rooms or areas of your home with one push of a button on a zone controller. Scene Control lets you vary the light levels in a room for any activity or change the ambiance with one touch on a scene controller. Using Timed Events, you can schedule lights to turn on and off or activate any network device at preset times to enhance security or enjoy a more convenient lifestyle. The Vizia RF + line includes dimmers, switches, remotes and fan speed controls that all work together to create a wireless mesh network of automated lighting control in one room or your entire home. Vizia RF + 15A Scene Capable Switch provides local on/off switching for incandescent, fluorescent, electronic low voltage and magnetic low voltage lighting loads and responds to manual control and commands sent from Vizia RF + controllers (sold separately). This switch can be used for single pole, 3-way or multi-location control when used with the Vizia RF + 1-Button Scene Controller/Virtual Switch Remote – VRCS1 (sold separately).

  • Manual and remote ON/OFF control of connected loads
  • LED Display options control the length of time they remain lit
  • Push pad always returns to a neutral position whether switch is on or off so it maintains a consistent appearance when mixed in a multi-switch wall box
  • Compatible with Decora Plus screwless wallplates and Decora wallplates
  • Requires the Vizia RF + Handheld Remote – VRCPG for programming and control of the Vizia RF + System (sold separately)
  • Compatible with: Omni, BitWise and third party security systems (Honeywell/2Gig)
  • Compatible DIY Hubs:
    SmartThings Wink
Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page