menu

Leviton Home Solutions

White

Purchasing Options

 
← Back

Vizia RF + Universal LED Dimmer

Part Number VRMX1 (White)

Application

The Z-Wave Universal Dimmer features the latest generation of Leviton’s dimming technology for the Vizia RF+ family of Z-Wave energy management and lighting control products. Designed for the future, it supports dimmable LED and CFL technologies, and includes support for legacy incandescent, halogen, Mark 10, and magnetic lighting loads. The mesh networking capabilities make it easy to retrofit in existing residential spaces.

What Makes Vizia RF “Advanced”?

In addition to universal lighting support, the VRMX1 provides support for state-of-the-art Z-Wave commands including security, network wide inclusion, and beaming. The highly advanced Vizia RF+ device provides two-way feedback, is scene capable, includes 49 different fade rates and features user pre-sets for powering on and minimum brightness. Also features transient surge suppression built-in. Can be used in 3-way, multi-way circuit by using matching VP00R remote switch or virtual 3-way with VRCZ1-1LZ. The UL required air gap switch disconnects power from load locally. It is concealed during normal operation and is accessible without moving the wallplate.

Unmatched Style

Featuring Leviton’s Decora brand design, the VRMX1 blends into any home or apartment. The switches showcase innovative styling with a horizontal LED locator and brightness indicator bar. Additionally, two robust snap-in color change kit options are included for ultimate in flexibility and future proof design.

What Are the Ratings?

The VRMX1 is rated for dimmable CFL and LED loads up to 450W; incandescent and halogen loads up to 1000W; magnetic low voltage loads up to 1000VA; fluorescent ballast loads up to 1000VA.

Integration with Home Automation Systems

The Leviton VRMX1 is universally supported by most home automation and security systems with Z-Wave energy management technology, including Leviton’s popular Omni automation systems. It is also optimized for use with Z-Wave door locks.

Leviton VRMX1-1LZ 1000W Vizia RF ZWave Universal Magnetic Low Voltage Dimmer At a Glance:

  • Universally supported by most security systems with Z-Wave capabilities
  • State-of-the-art Z-Wave commands including security, network wide inclusion, and beaming
  • Easy to retrofit in existing residential applications
  • Supports dimmable LED and CFL technologies, and includes support for legacy incandescent, halogen, Mark 10, and magnetic lighting loads
  • Perfect for use with VRPD3 and VRPA1 Universal Plug-In Modules
  • It can be used as a stand alone product
  • Compatible with: Omni, BitWise and third party security systems (Honeywell/2Gig)
  • Compatible DIY Hubs:
    SmartThings Wink
Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page