menu

Leviton Home Solutions

Purchasing Options

 
← Back

Water Temperature Sensor

Part Number 14A00-8

Leviton’s Water Temperature Sensor is designed specifically to monitor water temperature from the return/source and then report that information back to an Omni or Lumina automation controller. Supplied with stainless steel mounting screws and waterproof connectors. Ideal for monitoring temperature of pools, spa, aquatic ponds, and greenhouses.

  • Compatible with: Omni
  • Monitor the temperature of pools, spas, aquatic ponds, and greenhouses
  • Potted in a stainless steel probe
  • For the OmniPro II, Omni IIe, Omni LTe, Lumina Pro, and Lumina home control systems
  • Sensing range is 0-120 degrees F
Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page