menu

Leviton Home Solutions

White

Purchasing Options

 
← Back

Z-Wave Universal Plug-in Appliance Module

Part Number DZPA1-1BW (White)

Product Description

The DZC Scene Capable Plug-in Appliance is ideal for any residential setting that needs remote ON/OFF switching of appliances, motor loads up to 1/2 HP, or freestanding lights, including Incandescent, LED, Fluorescent and Compact Fluorescent loads. Typical applications include switching of fluorescent lamps, portable fans, kitchen appliances, indoor fountains and more. Provides 15A, 120 VAC NEMA 5-15R grounding receptacle for use with a wide variety of lamps and appliances. The button on the front of the DZPA1 is utilized for including/excluding the device in a Z-Wave network. Protected memory maintains ON/OFF status of loads and during minor power fluctuations. Features quiet relay switching.

Application

The DZC Scene Capable Plug-in Appliance Module (DZPA1-1LW) is ideal for any residential setting where remote ON/OFF switching of appliances, motor loads up to 1/2 HP, or freestanding lights, including Incandescent, Magnetic Low Voltage, Fluorescent and Compact Fluorescent loads is needed. Typical applications include switching of fluorescent lamps, portable fans, kitchen appliances, indoor fountains and more.

What is the difference between Vizia RF + and DZC?

If two-way feedback is required, Leviton recommends the Vizia RF + product line, which provides advanced features beyond DZC, which must be polled in order to update the status. DZC is not intended to be a stand-alone lighting control system, and thus if zone/scene keypads are desired, Vizia RF + is recommended.

Specifications

The DZPA1 features transient surge protection to IEC Level 4 and ESD protection to IEC 1000 4-2 Level 4 to protect against damage. The DZPA1 plug-in module is rated for indoor use and can assist with wireless communication between installed devices in the Z-Wave system. Features an operating temperature from O F to 55 C and non-operating temperature -10C to 85C with a relative (non-condensing) humidity of 20 percent to 90 percent. Compatible with Wink, SmartThings and Amazon Echo (requires Wink or SmartThings Hub).

Leviton DZPA1 Plug-In Module At a Glance:

  • Features scene integration.
  • Optimized for use with Z-Wave enabled home automation hubs, gateways, and controllers.
  • Rated for 1800W Incandescent, 1800VA Fluorescent, or 5A LED/CFL.
  • Smart plug-in module for use with fans, motors, appliances, lights, and more.
  • Transient surge suppression built-in.
  • Not for use with Vizia RF+ systems
  • Compatible with Wink, SmartThings and Amazon Echo (requires Wink or SmartThings Hub)
Share on FacebookTweet about this on TwitterPin on PinterestShare on Google+Email this to someonePrint this page