menu

Leviton Home Solutions

Bedroom

Recommended Bedroom Products

Previous
Next

Dimmers

Dimmers help to create the perfect ambiance within a room and are available in a wide variety of designs. Dimmers help conserve energy and to reduce overall energy costs by controlling the latest in advanced bulb technology.

Decora® 1000W Digital Dimmer w/ Bluetooth® Technology

The Decora® Digital Dimmer with Bluetooth® Technology takes traditional lighting control to the next level by combining a dimmer and a timer into one smart device and allowing you to wirelessly control lighting within a 30-foot* range without the need of a hub, gateway or internet connection.

Decora Smart™ 1000W Dimmer with Z-Wave Plus Technology

The Z-Wave Plus 1000W Dimmer uses the latest generation of Leviton’s dimming technology for lighting control products. It supports dimmable LED and CFL technologies up to 450 Watts along with support for legacy incandescent lighting loads up to 1000 Watts. The DZ1KD is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide Read the full article…

SureSlide® Universal Dimmer

Decora® SureSlide® universal dimmers provide smooth, slide-action, full-range dimming for incandescent and dimmable LED and CFL bulbs. Featuring slide-to-off functionality, this dimmer is designed for users who choose to adjust lighting levels each time the device is used.

Renu® Dimmer

The Renu® dimmer is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® dimmers come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Fan Controls

Leviton fan speed controls combine sophisticated design with state-of-the-art technology. The comprehensive line comes in a variety of styles and lighting loads. Their contemporary styling provides precise, dependable, quiet control – perfect for any room – and coordinates with other Leviton dimmers and switches. Regularly using fan speed controls offers the potential for significant energy savings.

Decora® Rocker-Slide Fan Speed Control

Leviton Decora® Rocker-Slide Quiet Fan Speed Controls combine a Decora rocker ON/OFF switch with a contemporary slender slide bar for the selection of low, medium or high fan speeds. Ideal for bedrooms, these devices are designed to reduce buzzing or humming through the use of capacitive circuitry.

Outlets

Outlets are used as a source of power for electrical loads that are plugged into them. There are different models to address different needs. There are outlets to help provide a safer living environment, help protect against electrical shock and fire, power up today’s mobile devices, illuminate in the dark, withstand the elements outdoors and protect sensitive equipment from power surges.

AFCI Outlet

AFCI Outlets help provide protection from electrical fires by recognizing potentially hazardous arc-faults that can occur anywhere in the home’s electrical system. If a potentially dangerous arc-fault is detected the device will trip, alerting homeowners so they can investigate further.

Decora® Tamper-Resistant Outlet

Tamper-Resistant (TR) Outlets help protect children from electrical hazards that can occur if they attempt to insert a foreign object into an outlet and are an important upgrade when replacing standard outlets. Decora® outlets have a contemporary appearance and are quick to install.

USB Outlet

Engineered for compatibility with today’s latest technology, the Leviton USB Charger/Duplex Tamper-Resistant Outlet has two ports to charge tablets, smart and mobile phones, gaming devices, e-readers, and more. Plus, it has 2 outlets for other power needs like computers and printers.

Renu® Outlet

The Renu® outlet is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® outlets come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Connectors & Wallplates

Leviton phone and data distribution options make it simple to route telephone and data throughout the home. These flexible solutions have many available configurations - as well as modules and expansion boards that can be added as your requirements change.

3-port wall plate

QuickPort wall plates accept all QuickPort connectors to support a wide variety of applications. The flush-mount wall plates are simple to install, color-matched to other Leviton products and include color-matched mounting screws. It’s compatible with all individual QuickPort connectors

Cat 5e Data Connector

The HOME 5e Connector provides telephone and data network connections in residential applications. The connectors support high-speed and high-bandwidth applications when a wireless connection is not enough. Use this for downloading large files or for streaming content.

F-connector Insert

F-connectors are for connecting coaxial cables to transmit video signals throughout the residence. Nickel or gold-plated female-to-female 75 Ω connectors have screw-on front and rear connections to securely connect coaxial cables. QuickPort coax connectors are ideal for satellite and cable (CATV) feeds.

Phone Connector

This modular connector is for telephone connections. It snaps into any of the QuickPort family of wall plates or boxes to provide reliable and color-matched connection points. Use this voice grade connector in any QuickPort housing to support your basic telephone applications.

Sensors

Leviton offers a wide selection of sensors, including humidity sensors, as well as occupancy and vacancy sensors, commonly referred to as "motion sensors. These state-of-the-art devices use passive infrared, ultrasonic or a combined multi-sensing technology to enhance convenience, security and provide smart energy saving solutions.

CFL Lampholder w/ Occupancy Sensor

The Compact Fluorescent Ceiling Lampholder with occupancy sensor ensures that the light is only on when the space is occupied. Ideal for closets, it turns on automatically allowing for hands-free convenience and automatically shuts the light off after 3 minutes of inactivity saving energy and money.

Switches

Switches turn lights, fans, and other motor loads on and off. Switches come in several forms including toggle style and rockers styles.

Decora® Rocker Switch

Legendary for their streamlined elegance and smooth operation, Decora Rocker Switches have a look and feel to enhance any décor at a very modest cost. Designed from quality materials, they ensure years of trouble-free service.

Renu® Switch

The Renu® switch is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® switches come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Decora® Digital Switch

Simply pair the switch with the Decora Digital Dimmer & Timer App and use the on-screen menu options to control lights from a smartphone or tablet.

Decora Smart™ Wi-Fi 15A Switch

Wi-Fi 15A Universal LED/Incandescent Switch Easily replace your existing single pole or multi-way switch with the new Leviton 15A Universal LED/Incandescent Decora Smart Wi-Fi Switch to allow control from anywhere. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button Read the full article…

Do you have a question or comment?
Your message has been sent. We will contact you shortly with a reply.

From the Blog

Get Inspired