menu

Leviton Home Solutions

Children’s Bedroom

Recommended Children’s Bedroom Products

Previous
Next

Dimmers

Dimmers help to create the perfect ambiance within a room and are available in a wide variety of designs. Dimmers help conserve energy and to reduce overall energy costs by controlling the latest in advanced bulb technology.

SureSlide® Universal Dimmer

Decora® SureSlide® universal dimmers provide smooth, slide-action, full-range dimming for incandescent and dimmable LED and CFL bulbs. Featuring slide-to-off functionality, this dimmer is designed for users who choose to adjust lighting levels each time the device is used.

Decora® Rocker Slide Universal Dimmer

With its contemporary design, this dimmer combines a Decora® rocker switch with a full-range slender slide bar for precise lighting control. The Decora® Rocker Slide Dimmer provides smooth slide-action, full-range dimming for Incandescent, and dimmable LEDs and CFL bulbs.

IllumaTech® Universal Dimmer

IllumaTech® universal dimmers feature a low-profile fluid slide bar movement for fine adjustment of light levels that’s accompanied by an easy-to-use ON/OFF preset switch. The device is equipped with a dedicated switch to control a wide range of dimmable LED, CFL, and Incandescent bulbs.

Renu® Dimmer

The Renu® dimmer is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® dimmers come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Outlets

Outlets are used as a source of power for electrical loads that are plugged into them. There are different models to address different needs. There are outlets to help provide a safer living environment, help protect against electrical shock and fire, power up today’s mobile devices, illuminate in the dark, withstand the elements outdoors and protect sensitive equipment from power surges.

AFCI Outlet

AFCI Outlets help provide protection from electrical fires by recognizing potentially hazardous arc-faults that can occur anywhere in the home’s electrical system. If a potentially dangerous arc-fault is detected the device will trip, alerting homeowners so they can investigate further.

Decora® Tamper-Resistant Outlet

Tamper-Resistant (TR) Outlets help protect children from electrical hazards that can occur if they attempt to insert a foreign object into an outlet and are an important upgrade when replacing standard outlets. Decora® outlets have a contemporary appearance and are quick to install.

Renu® Outlet

The Renu® outlet is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® outlets come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Guide Light/Tamper-Resistant Outlet

The combination tamper-resistant outlet and guide light is perfect for added safety in homes with young children. The shutter mechanism inside the outlet helps ensure that most objects children may attempt to insert will be locked out; and the guide light provides a warm glow in the dark.

Switches

Switches turn lights, fans, and other motor loads on and off. Switches come in several forms including toggle style and rockers styles.

Decora® Rocker Switch

Legendary for their streamlined elegance and smooth operation, Decora Rocker Switches have a look and feel to enhance any décor at a very modest cost. Designed from quality materials, they ensure years of trouble-free service.

Renu® Switch

The Renu® switch is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® switches come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Antimicrobial Treated Switch

Your switches and wallplates are two of the most frequently touched surfaces daily, don’t leave their cleanliness up to chance. Consider installing Antimicrobial treated devices from Leviton anywhere in your home! From the kitchen, to bathrooms and most importantly your children’s bedroom and playroom, you can trust that your family is well taken care of.

Decora® Digital Switch

Simply pair the switch with the Decora Digital Dimmer & Timer App and use the on-screen menu options to control lights from a smartphone or tablet.

Automation

Security & Home Automation products keep you safe, manage energy consumption, and provide entertainment. Solutions for your home or business are available for every income level and lifestyle.

Hi-Fi 2 Volume Source Control

Play your favorite streaming or stored music via built-in speakers in and around your home. Use free apps or wall mounted volume and source controls in rooms with speakers. Simply plug-in any audio source and share the audio with any connected room. Even use Bluetooth to share!

Video Surveillance

A child’s safety is a priority in your life. By adding Video Surveillance Cameras to a child’s room you will be able to monitor their safety from your smart phone or tablet. Leviton cameras can be installed within 20 minutes and will give you peace of mind even when you are not at home.

Connectors & Wallplates

Leviton phone and data distribution options make it simple to route telephone and data throughout the home. These flexible solutions have many available configurations - as well as modules and expansion boards that can be added as your requirements change.

F-connector Insert

F-connectors are for connecting coaxial cables to transmit video signals throughout the residence. Nickel or gold-plated female-to-female 75 Ω connectors have screw-on front and rear connections to securely connect coaxial cables. QuickPort coax connectors are ideal for satellite and cable (CATV) feeds.

Cat 5e Data Connector

The HOME 5e Connector provides telephone and data network connections in residential applications. The connectors support high-speed and high-bandwidth applications when a wireless connection is not enough. Use this for downloading large files or for streaming content.

Phone Connector

This modular connector is for telephone connections. It snaps into any of the QuickPort family of wall plates or boxes to provide reliable and color-matched connection points. Use this voice grade connector in any QuickPort housing to support your basic telephone applications.

3-port wall plate

QuickPort wall plates accept all QuickPort connectors to support a wide variety of applications. The flush-mount wall plates are simple to install, color-matched to other Leviton products and include color-matched mounting screws. It’s compatible with all individual QuickPort connectors

Do you have a question or comment?
Your message has been sent. We will contact you shortly with a reply.

From the Blog

Get Inspired