menu

Leviton Home Solutions

Dining Room

Recommended Dining Room Products

Previous
Next

Dimmers

Dimmers help to create the perfect ambiance within a room and are available in a wide variety of designs. Dimmers help conserve energy and to reduce overall energy costs by controlling the latest in advanced bulb technology.

Decora® 600W Digital Dimmer w/ Bluetooth® Technology

The Decora® Digital Dimmer with Bluetooth® Technology takes traditional lighting control to the next level by combining a dimmer and a timer into one smart device, allowing you to wirelessly control lighting within a 30-foot* range without the need of a hub, gateway or internet connection.

Renu® Dimmer

The Renu® dimmer is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® dimmers come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Vizia RF + Universal LED Dimmer

Smart Z-Wave wireless lighting control supports dimmable LED and CFL technologies, and includes support for legacy incandescent, halogen, Mark 10, and magnetic lighting. Set scenes and zones for dining, prep, or entertaining. Push one button at the end of the evening to turn off every light in the house.

Decora Smart™ Wi-Fi 1000W Dimmer

Wi-Fi 1000W Universal LED/Incandescent Dimmer Easily replace your existing single pole or multi-way dimmer with the new Leviton 1000W Universal LED/Incandescent Decora Smart Wi-Fi Dimmer to allow control from anywhere. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button Read the full article…

Smart Home

Decora Smart™ 600W Dimmer with Z-Wave Plus Technology

The Z-Wave Plus 600W Dimmer uses the latest generation of Leviton’s dimming technology for lighting control products. It supports dimmable LED and CFL technologies up to 300 Watts along with support for legacy incandescent lighting loads up to 600 Watts. The DZ6HD is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide Read the full article…

Decora Smart™ Wi-Fi Plug-In Dimmer

Start automating and controlling your plug-in lamps using the Decora Smart Wi-Fi Plug-in Dimmer. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button push. Create schedules, scenes, and customize your experience as desired. Add an Amazon Alexa device to Read the full article…

Hi-Fi 2 Volume Source Control

Play your favorite streaming or stored music via built-in speakers in and around your home. Use free apps or wall mounted volume and source controls in rooms with speakers. Simply plug-in any audio source and share the audio with any connected room. Even use Bluetooth to share!

OmniTouch 7 Touchscreen

The OmniTouch 7 provides a dedicated “always there, always on” interface to control your security, temperatures, lighting, audio/video, and much more. The award-winning capacitive touch, glass front touchscreen offers total control over your home.

Outlets

Outlets are used as a source of power for electrical loads that are plugged into them. There are different models to address different needs. There are outlets to help provide a safer living environment, help protect against electrical shock and fire, power up today’s mobile devices, illuminate in the dark, withstand the elements outdoors and protect sensitive equipment from power surges.

AFCI Outlet

AFCI Outlets help provide protection from electrical fires by recognizing potentially hazardous arc-faults that can occur anywhere in the home’s electrical system. If a potentially dangerous arc-fault is detected the device will trip, alerting homeowners so they can investigate further.

Decora® Tamper-Resistant Outlet

Tamper-Resistant (TR) Outlets help protect children from electrical hazards that can occur if they attempt to insert a foreign object into an outlet and are an important upgrade when replacing standard outlets. Decora® outlets have a contemporary appearance and are quick to install.

Renu® Outlet

The Renu® outlet is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® outlets come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Decora Smart™ Plug-in Outlet with Z-Wave Plus Technology

Schedule your plug-in lamps, holiday lighting or small appliances to turn on/off from anywhere using a compatible Z-Wave® controller. Installation is simple and requires no new wiring – simply plug in the device and enroll it to the hub. Features two-way status updating for immediate notification and precise automation scheduling. Reduce energy consumption, provide automated Read the full article…

Switches

Switches turn lights, fans, and other motor loads on and off. Switches come in several forms including toggle style and rockers styles.

Decora Smart™ Wi-Fi 15A Switch

Wi-Fi 15A Universal LED/Incandescent Switch Easily replace your existing single pole or multi-way switch with the new Leviton 15A Universal LED/Incandescent Decora Smart Wi-Fi Switch to allow control from anywhere. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button Read the full article…

Decora Smart™ Switch with Z-Wave Plus Technology

The Z-Wave Plus Switch uses the latest generation of Leviton’s lighting control technology. It supports LED and CFL technologies up to 600 Watts along with support for legacy incandescent lighting loads up to 1800 Watts, along with support for Fluorescent, Resistive, and Motor loads. The DZ15S is Z-Wave Plus certified, ensuring the latest technology, increased Read the full article…

Decora® Rocker Switch

Legendary for their streamlined elegance and smooth operation, Decora Rocker Switches have a look and feel to enhance any décor at a very modest cost. Designed from quality materials, they ensure years of trouble-free service.

Renu® Switch

The Renu® switch is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® switches come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Do you have a question or comment?
Your message has been sent. We will contact you shortly with a reply.

From the Blog

Get Inspired