menu

Leviton Home Solutions

General / Home

Recommended General / Home Products

Previous
Next

Smart Home

Decora Smart™ 1000W Dimmer with Z-Wave Plus Technology

The Z-Wave Plus 1000W Dimmer uses the latest generation of Leviton’s dimming technology for lighting control products. It supports dimmable LED and CFL technologies up to 450 Watts along with support for legacy incandescent lighting loads up to 1000 Watts. The DZ1KD is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide Read the full article…

Decora Smart™ Switch with Z-Wave Plus Technology

The Z-Wave Plus Switch uses the latest generation of Leviton’s lighting control technology. It supports LED and CFL technologies up to 600 Watts along with support for legacy incandescent lighting loads up to 1800 Watts, along with support for Fluorescent, Resistive, and Motor loads. The DZ15S is Z-Wave Plus certified, ensuring the latest technology, increased Read the full article…

Decora Smart™ Wi-Fi Plug-In Outlet

Start automating and controlling your plug-in lamps using the Decora Smart Wi-Fi Plug-in Outlet. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button push. Create schedules, scenes, and customize your experience as desired. Add an Amazon Alexa device to Read the full article…

Hi-Fi 2 4-Zone Distributed Audio System

Utilize the Hi-Fi 2 distributed audio system to share music throughout the property. The main amplification and distribution unit is powerful enough for any gathering in your home and even features inputs for more amplification. Use the free app and optional Bluetooth modules to start your party!

Connectors & Wallplates

Leviton phone and data distribution options make it simple to route telephone and data throughout the home. These flexible solutions have many available configurations - as well as modules and expansion boards that can be added as your requirements change.

Phone Connector

This modular connector is for telephone connections. It snaps into any of the QuickPort family of wall plates or boxes to provide reliable and color-matched connection points. Use this voice grade connector in any QuickPort housing to support your basic telephone applications.

Decora® Wall Plate

All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.

3-port wall plate

QuickPort wall plates accept all QuickPort connectors to support a wide variety of applications. The flush-mount wall plates are simple to install, color-matched to other Leviton products and include color-matched mounting screws. It’s compatible with all individual QuickPort connectors

Decora® 3-Port Insert

QuickPort Decora® Wall plate Inserts offer designer style to match Leviton Decora® electrical switches and outlets, with the capacity and flexibility to support high-tech communications for boardrooms or workstations.

F-connector Insert

F-connectors are for connecting coaxial cables to transmit video signals throughout the residence. Nickel or gold-plated female-to-female 75 Ω connectors have screw-on front and rear connections to securely connect coaxial cables. QuickPort coax connectors are ideal for satellite and cable (CATV) feeds.

Cat 5e Data Connector

The HOME 5e Connector provides telephone and data network connections in residential applications. The connectors support high-speed and high-bandwidth applications when a wireless connection is not enough. Use this for downloading large files or for streaming content.

Hubs

Security & Automation Hubs

Lumina Gateway Energy Management

Leviton’s powerful Lumina RF family ensures energy savings in new construction and retrofit, utilizing wireless sensors and devices to control temperatures, lamps, fans, pumps and third-party window coverings. The Gateway itself functions as an energy management coordinator.

Omni LTe Security & Automation System

The Omni LTe is a scaled down version of the popular OmniPro II security & automation systems ideal for townhomes and condominiums. The Omni LTe supports the following protocols and products: ZigBee, Vizia RF Z-Wave, UPB, Omni-Bus, X-10, Clipsal C-Bus, Dynalite, Coolmaster, KNX, Leviton Hi-Fi, and Leviton Hi-Fi 2.

OmniPro II Security & Automation System

A security system at its core with automation built-in. Use wireless sensors for security, intercom for front gates, plus control your lights, thermostats and audiovisual equipment. Automate your home based on unique schedules and activities. Control via your smartphone without monthly app fees!

BitWise Audio/Video Controls – BWBC2

Adjust to: The perfect AV control solution using custom interfaces that suit your family. The BitWise BC2 has all the processing power of our BC1 controller, but in a mid-sized form factor.

Structured Media Enclosures

Media enclosure for single distribution point for low voltage cables

14-inch Structured Media Enclosure

Central wiring enclosure for household telephone/data/video and whole house audio, security, wireless, and other applications – includes flushmount cover. 14-inches high, suitable for small homes, apartments or condos.

14-inch Structured Media Enclosure Door

Central wiring enclosure for household telephone/data/video and whole house audio, security, wireless, and other applications – includes flushmount cover. 14-inches high, suitable for small homes, apartments or condos.

21-inch Structured Media Enclosure

Central wiring enclosure for household telephone/data/video and whole house audio, security, wireless, and other applications – includes flushmount cover. 21-inches high, suitable for average homes.

21-inch Structured Media Enclosure Door

Central wiring enclosure for household telephone/data/video and whole house audio, security, wireless, and other applications – includes flushmount cover. 21-inches high, suitable for average homes.

28-inch Structured Media Enclosure

Central wiring enclosure for household telephone/data/video and whole house audio, security, wireless, and other applications – includes flushmount cover. 28-inches high, suitable for custom homes.

28-inch Structured Media Enclosure Door

Leviton’s Structured Media enclosure provides a centralized hub for the distribution of all of a home’s networking systems, providing homeowners with a reliable, secure, and flexible way of managing their wired homes. In bygone years, a home network needed only a cable TV connection and a phone line to be complete. Today’s homeowners, by contrast, Read the full article…

42-inch Structured Media Enclosure

Central wiring enclosure for household telephone/data/video and whole house audio, security, wireless, and other applications – includes flushmount cover. 42-inches high, suitable for custom homes.

42-inch Structured Media Enclosure Door

Central wiring enclosure for household telephone/data/video and whole house audio, security, wireless, and other applications – includes flushmount cover. 42-inches high, suitable for custom homes.

30-inch Structured Media Enclosure

The 30-inch RF Transparent Structured Media Center™ enclosure is designed to provide a central distribution point for smart home or small office technologies.

Structured Media Components

Leviton Structured Media Components provide a convenient centralized connection location for telephone, data networking, distributed audio, and video/entertainment applications.

8 Port Gigabit Switch

This professional-grade gigabit switch connects computers and peripheral devices throughout the home or small office. The plug-and-play installation makes it very user-friendly. It has LEDs to show power and link/activity. Designed to mount inside the Structured Media Center™ enclosure with enclosed brackets.

High-Flex Patch Cords

Save space and have a cleaner look with this low-profile Ultra High Flex HOME 5e patch cord. This gives a cleaner finished appearance inside your Structured Media Center. These patch cords are available in red, blue, yellow, and white. Also available in 6″, 1′, 2′, 3′, and 4′.

Twist and Mount Patch Panel

This attractive panel combines connections for telephone links and network data links within structured media enclosure for easy management of networking options.

Telephone Module

Panel for connecting telephone links within structured media enclosure.

1×8 Amplified Coax Splitter

Panel for connecting and splitting coaxial signals for video transmission.

Wifi Hardwired Router

Wifi router installs and plugs into the network from within the structured media enclosure and provides wireless connections throughout the residence.

Do you have a question or comment?
Your message has been sent. We will contact you shortly with a reply.

From the Blog

Get Inspired