menu

Leviton Home Solutions

Kitchen

Recommended Kitchen Products

Previous
Next

Dimmers

Dimmers help to create the perfect ambiance within a room and are available in a wide variety of designs. Dimmers help conserve energy and to reduce overall energy costs by controlling the latest in advanced bulb technology.

Decora Smart™ 600W Dimmer with Z-Wave Plus Technology

The Z-Wave Plus 600W Dimmer uses the latest generation of Leviton’s dimming technology for lighting control products. It supports dimmable LED and CFL technologies up to 300 Watts along with support for legacy incandescent lighting loads up to 600 Watts. The DZ6HD is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide Read the full article…

SureSlide® Universal Dimmer

Decora® SureSlide® universal dimmers provide smooth, slide-action, full-range dimming for incandescent and dimmable LED and CFL bulbs. Featuring slide-to-off functionality, this dimmer is designed for users who choose to adjust lighting levels each time the device is used.

Decora® Rocker Slide Universal Dimmer

With its contemporary design, this dimmer combines a Decora® rocker switch with a full-range slender slide bar for precise lighting control. The Decora® Rocker Slide Dimmer provides smooth slide-action, full-range dimming for Incandescent, and dimmable LEDs and CFL bulbs.

Renu® Dimmer

The Renu® dimmer is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® dimmers come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Switches

Switches turn lights, fans, and other motor loads on and off. Switches come in several forms including toggle style and rockers styles.

Decora Smart™ Wi-Fi 15A Switch

Wi-Fi 15A Universal LED/Incandescent Switch Easily replace your existing single pole or multi-way switch with the new Leviton 15A Universal LED/Incandescent Decora Smart Wi-Fi Switch to allow control from anywhere. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button Read the full article…

Renu® Switch

The Renu® switch is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® switches come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Decora® Rocker Switch

Legendary for their streamlined elegance and smooth operation, Decora Rocker Switches have a look and feel to enhance any décor at a very modest cost. Designed from quality materials, they ensure years of trouble-free service.

Antimicrobial Treated Switch

Your switches and wallplates are two of the most frequently touched surfaces daily, don’t leave their cleanliness up to chance. Consider installing Antimicrobial treated devices from Leviton anywhere in your home! From the kitchen, to bathrooms and most importantly your children’s bedroom and playroom, you can trust that your family is well taken care of.

Smart Home

Decora Smart™ Plug-in Outlet with Z-Wave Plus Technology

Schedule your plug-in lamps, holiday lighting or small appliances to turn on/off from anywhere using a compatible Z-Wave® controller. Installation is simple and requires no new wiring – simply plug in the device and enroll it to the hub. Features two-way status updating for immediate notification and precise automation scheduling. Reduce energy consumption, provide automated Read the full article…

Decora Smart™ Wi-Fi 1000W Dimmer

Wi-Fi 1000W Universal LED/Incandescent Dimmer Easily replace your existing single pole or multi-way dimmer with the new Leviton 1000W Universal LED/Incandescent Decora Smart Wi-Fi Dimmer to allow control from anywhere. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button Read the full article…

Hi-Fi 2 Bluetooth Remote Input Module

Share any streaming or stored music to any area of your home using Hi-Fi 2 Bluetooth Remote Input Modules. Pass a phone around the kitchen island and let anyone be the DJ, treating the paired in-ceiling speakers as if they were simply Bluetooth headphones.

OmniTouch 7 Touchscreen

The OmniTouch 7 provides a dedicated “always there, always on” interface to control your security, temperatures, lighting, audio/video, and much more. The award-winning capacitive touch, glass front touchscreen offers total control over your home.

Outlets

Outlets are used as a source of power for electrical loads that are plugged into them. There are different models to address different needs. There are outlets to help provide a safer living environment, help protect against electrical shock and fire, power up today’s mobile devices, illuminate in the dark, withstand the elements outdoors and protect sensitive equipment from power surges.

AFCI Outlet

AFCI Outlets help provide protection from electrical fires by recognizing potentially hazardous arc-faults that can occur anywhere in the home’s electrical system. If a potentially dangerous arc-fault is detected the device will trip, alerting homeowners so they can investigate further.

USB Outlet

Engineered for compatibility with today’s latest technology, the Leviton USB Charger/Duplex Tamper-Resistant Outlet has two ports to charge tablets, smart and mobile phones, gaming devices, e-readers, and more. Plus, it has 2 outlets for other power needs like computers and printers.

Range Outlet

Range outlets are specifically designed to handle the high power requirements of electric ranges. Leviton’s high power outlets are built from durable thermoplastic and available in flush mount, surface mount or panel mount versions. Choose from models 30 amp, 50 amp or 60 amp models.

Dual Function AFCI/GFCI Outlet

Dual Function AFCI/GFCI Outlets help protect your home and family from electrical fires resulting from arc-faults (AFCI) and shock resulting from ground faults (GFCI).

Connectors & Wallplates

Leviton phone and data distribution options make it simple to route telephone and data throughout the home. These flexible solutions have many available configurations - as well as modules and expansion boards that can be added as your requirements change.

3-port wall plate

QuickPort wall plates accept all QuickPort connectors to support a wide variety of applications. The flush-mount wall plates are simple to install, color-matched to other Leviton products and include color-matched mounting screws. It’s compatible with all individual QuickPort connectors

Cat 5e Data Connector

The HOME 5e Connector provides telephone and data network connections in residential applications. The connectors support high-speed and high-bandwidth applications when a wireless connection is not enough. Use this for downloading large files or for streaming content.

F-connector Insert

F-connectors are for connecting coaxial cables to transmit video signals throughout the residence. Nickel or gold-plated female-to-female 75 Ω connectors have screw-on front and rear connections to securely connect coaxial cables. QuickPort coax connectors are ideal for satellite and cable (CATV) feeds.

Phone Connector

This modular connector is for telephone connections. It snaps into any of the QuickPort family of wall plates or boxes to provide reliable and color-matched connection points. Use this voice grade connector in any QuickPort housing to support your basic telephone applications.

Do you have a question or comment?
Your message has been sent. We will contact you shortly with a reply.

From the Blog

Get Inspired