Leviton Home Solutions


Recommended Laundry Products



Leviton offers a wide selection of sensors, including humidity sensors, as well as occupancy and vacancy sensors, commonly referred to as "motion sensors. These state-of-the-art devices use passive infrared, ultrasonic or a combined multi-sensing technology to enhance convenience, security and provide smart energy saving solutions.

Occupancy Sensor

Lower electrical costs and add convenience to everyday living by replacing standard switches with occupancy sensors. Leviton Occupancy Sensors automatically turn the lights ON when entering a room and OFF when exiting, convenient for rooms where residents frequently enter and exit with hands full.

Vacancy Sensor

Vacancy Sensors require the user to manually turn the lights ON when entering a room; the lights will automatically turn OFF when the space is vacated, helping to save energy. The device controls Incandescent, LED, CFL and Halogen bulbs as well as motor loads.

LED Ceiling Motion Sensor Lampholder

Our LED Ceiling Motion Sensor Lampholder is the energy-efficient way to ensure that lights are on only when the space is occupied. It automatically switches lights on when motion is detected and off after 3 minutes of inactivity allowing for hands-free convenience. It’s a smart solution for saving energy and money.


Outlets are used as a source of power for electrical loads that are plugged into them. There are different models to address different needs. There are outlets to help provide a safer living environment, help protect against electrical shock and fire, power up today’s mobile devices, illuminate in the dark, withstand the elements outdoors and protect sensitive equipment from power surges.

Self-Test GFCI Tamper-Resistant Receptacle

GFCI Outlets help protect people from electrical shock due to ground faults and are required in all wet or damp locations of the home. The SmartlockPro® Self-Test GFCI adds an extra level of safety by performing a periodic self-test to confirm protected power is available.

Guide Light/Tamper-Resistant Outlet

The combination tamper-resistant outlet and guide light is perfect for added safety in homes with young children. The shutter mechanism inside the outlet helps ensure that most objects children may attempt to insert will be locked out; and the guide light provides a warm glow in the dark.

Dryer Receptacle

Dryer outlets are specifically designed to handle the high power requirements of an electric dryer. Leviton’s high power outlets are built from durable thermoplastic and available in flush mount, surface mount or panel mount versions. Choose from models 30 amp, 50 amp or 60 amp models.

Dual Function AFCI/GFCI Outlet

Dual Function AFCI/GFCI Outlets help protect your home and family from electrical fires resulting from arc-faults (AFCI) and shock resulting from ground faults (GFCI).


Switches turn lights, fans, and other motor loads on and off. Switches come in several forms including toggle style and rockers styles.

Decora Smart™ Switch with Z-Wave Plus Technology

The Z-Wave Plus Switch uses the latest generation of Leviton’s lighting control technology. It supports LED and CFL technologies up to 600 Watts along with support for legacy incandescent lighting loads up to 1800 Watts, along with support for Fluorescent, Resistive, and Motor loads. The DZ15S is Z-Wave Plus certified, ensuring the latest technology, increased Read the full article…

Decora Smart™ Wi-Fi 15A Switch

Wi-Fi 15A Universal LED/Incandescent Switch Easily replace your existing single pole or multi-way switch with the new Leviton 15A Universal LED/Incandescent Decora Smart Wi-Fi Switch to allow control from anywhere. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button Read the full article…

Renu® Switch

The Renu® switch is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® switches come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Decora® Rocker Switch

Legendary for their streamlined elegance and smooth operation, Decora Rocker Switches have a look and feel to enhance any décor at a very modest cost. Designed from quality materials, they ensure years of trouble-free service.

Do you have a question or comment?
Your message has been sent. We will contact you shortly with a reply.

From the Blog

Get Inspired