menu

Leviton Home Solutions

Media Room

Recommended Media Room Products

Previous
Next

Speakers

Leviton Spec-Grade Sound® speakers are an ideal balance between performance and value. Leviton Architectural Edition® Powered by JBL® systems bring the pro-sound experience to the home. And award-winning Leviton Architectural Edition components ensure that an installed entertainment system has no weak links.

Home Theater Speakers

The Leviton AEH50 surround sound home cinema speaker system combines Leviton’s legendary design with the top-tier audio engineering that makes JBL products the speakers of choice for professionals and discerning audiophiles alike. The five satellite speakers can be mounted on ceilings or walls.

Home theater sub-woofer speaker

Sub-woofer to provide deep base sounds for surround-sound in home theaters. Place behind furnishings to provide a high-impact, solid bass sound to complete the home theater listening experience. A FreeFlow™ flared port increases bass response without unwanted distortion or boominess.

In-ceiling JBL speakers

When room aesthetics are critical, the AEC65 In-Ceiling Speakers may be used in surround-sound installations. The JBL low-diffraction swivel tweeter makes it easy for the installer to optimize the sound field for a particular room’s geometry. Also, they can sum two stereo channels in a single speaker.

Smart Home

Decora Smart™ Plug-in Outlet with Z-Wave Plus Technology

Schedule your plug-in lamps, holiday lighting or small appliances to turn on/off from anywhere using a compatible Z-Wave® controller. Installation is simple and requires no new wiring – simply plug in the device and enroll it to the hub. Features two-way status updating for immediate notification and precise automation scheduling. Reduce energy consumption, provide automated Read the full article…

BitWise Audio/Video Controls – BWBC1

Control audio & video equipment, shades, lighting and more via your tablet or smartphone. Press one button when leaving the house to turn off every TV and audio/video component. Built-in astronomical clock provides event scheduling based on time of day.

Hi-Fi 2 Bluetooth Remote Input Module

Share any streaming or stored music to any area of your home using Hi-Fi 2 Bluetooth Remote Input Modules. Pass a phone around the kitchen island and let anyone be the DJ, treating the paired in-ceiling speakers as if they were simply Bluetooth headphones.

Hi-Fi 2 Volume Source Control

Play your favorite streaming or stored music via built-in speakers in and around your home. Use free apps or wall mounted volume and source controls in rooms with speakers. Simply plug-in any audio source and share the audio with any connected room. Even use Bluetooth to share!

Outlets

Outlets are used as a source of power for electrical loads that are plugged into them. There are different models to address different needs. There are outlets to help provide a safer living environment, help protect against electrical shock and fire, power up today’s mobile devices, illuminate in the dark, withstand the elements outdoors and protect sensitive equipment from power surges.

AFCI Outlet

AFCI Outlets help provide protection from electrical fires by recognizing potentially hazardous arc-faults that can occur anywhere in the home’s electrical system. If a potentially dangerous arc-fault is detected the device will trip, alerting homeowners so they can investigate further.

USB Outlet

Engineered for compatibility with today’s latest technology, the Leviton USB Charger/Duplex Tamper-Resistant Outlet has two ports to charge tablets, smart and mobile phones, gaming devices, e-readers, and more. Plus, it has 2 outlets for other power needs like computers and printers.

Decora® Tamper-Resistant Outlet

Tamper-Resistant (TR) Outlets help protect children from electrical hazards that can occur if they attempt to insert a foreign object into an outlet and are an important upgrade when replacing standard outlets. Decora® outlets have a contemporary appearance and are quick to install.

Renu® Outlet

The Renu® outlet is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® outlets come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Surge Protection

Surge protective products help protect your sensitive electronic equipment against both external and internal generated power surges.

Surge Protective Power Strips

Surge protective power strips help protect your sensitive electronic equipment against both external and internal generated power surges. Surge protective power strips are typically used with computers, smart appliances and other sensitive electronic equipment located within a home office.

Surge Protective Outlets

Surge protective products help protect your sensitive electronic equipment against both external and internal generated power surges. Surge protective outlets are typically used with computers, smart appliances and other sensitive electronic equipment located within a home office.

Dimmers

Dimmers help to create the perfect ambiance within a room and are available in a wide variety of designs. Dimmers help conserve energy and to reduce overall energy costs by controlling the latest in advanced bulb technology.

Decora Smart™ 1000W Dimmer with Z-Wave Plus Technology

The Z-Wave Plus 1000W Dimmer uses the latest generation of Leviton’s dimming technology for lighting control products. It supports dimmable LED and CFL technologies up to 450 Watts along with support for legacy incandescent lighting loads up to 1000 Watts. The DZ1KD is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide Read the full article…

Decora Smart™ Wi-Fi 600W Dimmer

Wi-Fi 600W Universal LED/Incandescent Dimmer Easily replace your existing single pole or multi-way dimmer with the new Leviton 600W Universal LED/Incandescent Decora Smart Wi-Fi Dimmer to allow control from anywhere. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button Read the full article…

Decora® Rocker Slide Universal Dimmer

With its contemporary design, this dimmer combines a Decora® rocker switch with a full-range slender slide bar for precise lighting control. The Decora® Rocker Slide Dimmer provides smooth slide-action, full-range dimming for Incandescent, and dimmable LEDs and CFL bulbs.

Renu® Dimmer

The Renu® dimmer is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® dimmers come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Connectors & Wallplates

Leviton phone and data distribution options make it simple to route telephone and data throughout the home. These flexible solutions have many available configurations - as well as modules and expansion boards that can be added as your requirements change.

F-connector Insert

F-connectors are for connecting coaxial cables to transmit video signals throughout the residence. Nickel or gold-plated female-to-female 75 Ω connectors have screw-on front and rear connections to securely connect coaxial cables. QuickPort coax connectors are ideal for satellite and cable (CATV) feeds.

Cat 5e Data Connector

The HOME 5e Connector provides telephone and data network connections in residential applications. The connectors support high-speed and high-bandwidth applications when a wireless connection is not enough. Use this for downloading large files or for streaming content.

Phone Connector

This modular connector is for telephone connections. It snaps into any of the QuickPort family of wall plates or boxes to provide reliable and color-matched connection points. Use this voice grade connector in any QuickPort housing to support your basic telephone applications.

3-port wall plate

QuickPort wall plates accept all QuickPort connectors to support a wide variety of applications. The flush-mount wall plates are simple to install, color-matched to other Leviton products and include color-matched mounting screws. It’s compatible with all individual QuickPort connectors

Switches

Switches turn lights, fans, and other motor loads on and off. Switches come in several forms including toggle style and rockers styles.

Decora Smart™ Wi-Fi 15A Switch

Wi-Fi 15A Universal LED/Incandescent Switch Easily replace your existing single pole or multi-way switch with the new Leviton 15A Universal LED/Incandescent Decora Smart Wi-Fi Switch to allow control from anywhere. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button Read the full article…

Decora Smart™ Switch with Z-Wave Plus Technology

The Z-Wave Plus Switch uses the latest generation of Leviton’s lighting control technology. It supports LED and CFL technologies up to 600 Watts along with support for legacy incandescent lighting loads up to 1800 Watts, along with support for Fluorescent, Resistive, and Motor loads. The DZ15S is Z-Wave Plus certified, ensuring the latest technology, increased Read the full article…

Decora® Rocker Switch

Legendary for their streamlined elegance and smooth operation, Decora Rocker Switches have a look and feel to enhance any décor at a very modest cost. Designed from quality materials, they ensure years of trouble-free service.

Renu® Switch

The Renu® switch is part of Leviton’s colorful collection of devices featuring faceplates that easily snap on and off for instant color changes without the need to rewire. Renu® switches come in 20 popular designer colors with a matt finish, making them the easy way to add personal style to any room.

Do you have a question or comment?
Your message has been sent. We will contact you shortly with a reply.

From the Blog

Get Inspired